Version: V01.0016Release Date: 2015-10-23


RU600
Vendor ID 317 (0x013d) Vendor Logo
Vendor Name TURCK
Vendor Text www.turck.com
Vendor URL http://www.turck.com
Device ID 277504 (0x043c00)
DeviceFamily RU600... Series
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x0001 (Device Profile: Smart Sensor), 0x8000 (Function Class: Device Identification), 0x8001 (Function Class: Binary Data Channel), 0x8002 (Function Class: Process Data Variables), 0x8003 (Function Class: Device Diagnosis), 0x8004 (Function Class: Teach-In Commands)
Supported Access Locks Parameter: yes, Data Storage: yes, Local Parameterization: yes, Local User Interface: no
Communication
IO-Link Revision V1.1
Compatible with V1.0
Transmission Rate38400 bit/s (COM2)
Minimum Cycle Time 2 ms
SIO Mode Supported yes
M-Sequence CapabilityPREOPERATE = TYPE_0 with 1 octet on-request data
OPERATE = TYPE_2_2 with 1 octet on-request data
ISDU supported
Device Variant RU600U-EM30E-LIU2PN8X2T-H1151
Description ultrasonic sensor maximum sensing range 600 cm M30 housing with teach buttons switching and analog output
Product ID 1610049
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM12-5 connector
Connection Symbol Connection Symbol
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q
- pin 5 grey (slate); NC
Device Variant RU600U-EM30E-LIU2PN8X2T-H1151/3GD
Description ultrasonic sensor maximum sensing range 600 cm M30 housing with teach buttons switching and analog output Approval ATEX II 3 G and II 3 D
Product ID 1610075
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM12-5 connector
Connection Symbol Connection Symbol
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q
- pin 5 grey (slate); NC

ProcessData id=PD_ProcessData

ProcessDataIn "Process Data" id=PD_ProcessDataIn

bit length: 16
data type: 16-bit Record

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 1 15-bit UInteger 0 = no target, 1 = muted, 25..32767 Process Value
2 0 Boolean false = open, true = closed Switch state output 1 Indicates the switch state of switching output 1 if it were in SIO
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex 1
element bit 14 13 12 11 10 9 8 7
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex 1 2
element bit 6 5 4 3 2 1 0  

Standard Variable "Direct Parameters 1" index=0 id=V_DirectParameters_1

data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time
3 104 8-bit UInteger ro Min Cycle Time
4 96 8-bit UInteger ro M-Sequence Capability
5 88 8-bit UInteger 17 ro IO-Link Version ID
6 80 8-bit UInteger ro Process Data Input Length
7 72 8-bit UInteger ro Process Data Output Length
8 64 8-bit UInteger ro Vendor ID 1
9 56 8-bit UInteger ro Vendor ID 2
10 48 8-bit UInteger ro Device ID 1
11 40 8-bit UInteger ro Device ID 2
12 32 8-bit UInteger ro Device ID 3
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger 75 = SP1 Teach, 76 = SP2 Teach, 79 = Cancel Teach, 128 = Device Reset, 130 = Restore Factory Settings, 160 = -, 161 = -, 176 = -, 177 = - wo X Standard Command

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "Direct Parameters 2" index=1 id=V_DirectParameters_2

data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger Device Specific Parameter 1
2 112 8-bit UInteger Device Specific Parameter 2
3 104 8-bit UInteger Device Specific Parameter 3
4 96 8-bit UInteger Device Specific Parameter 4
5 88 8-bit UInteger Device Specific Parameter 5
6 80 8-bit UInteger Device Specific Parameter 6
7 72 8-bit UInteger Device Specific Parameter 7
8 64 8-bit UInteger Device Specific Parameter 8
9 56 8-bit UInteger Device Specific Parameter 9
10 48 8-bit UInteger Device Specific Parameter 10
11 40 8-bit UInteger Device Specific Parameter 11
12 32 8-bit UInteger Device Specific Parameter 12
13 24 8-bit UInteger Device Specific Parameter 13
14 16 8-bit UInteger Device Specific Parameter 14
15 8 8-bit UInteger Device Specific Parameter 15
16 0 8-bit UInteger Device Specific Parameter 16

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "Standard Command" index=2 id=V_SystemCommand

data type: 8-bit UInteger
allowed values: 75 = SP1 Teach, 76 = SP2 Teach, 79 = Cancel Teach, 128 = Device Reset, 130 = Restore Factory Settings, 160 = -, 161 = -, 176 = -, 177 = -
access rights: wo
modifies other variables

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Device Access Locks" index=12 id=V_DeviceAccessLocks

data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean Parameter (write) Access Lock
2 1 Boolean Data Storage Lock
3 2 Boolean Local Parameterization Lock
4 3 Boolean Local User Interface Lock
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / 4 3 2 1

Standard Variable "Vendor Name" index=16 id=V_VendorName

data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Vendor Text" index=17 id=V_VendorText

data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Name" index=18 id=V_ProductName

data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product ID" index=19 id=V_ProductID

data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Text" index=20 id=V_ProductText

data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Serial Number" index=21 id=V_SerialNumber

data type: 16-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Firmware Version" index=23 id=V_FirmwareRevision

data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Application Specific Tag" index=24 id=V_ApplicationSpecificTag

data type: 32-octet String UTF-8
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Device Status" index=36 id=V_DeviceStatus

data type: 8-bit UInteger
allowed values: 0 = Device is OK, 1 = Maintenance required, 2 = Out of specification, 3 = Functional check, 4 = Failure, 5..255 = Reserved
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Detailed Device Status" index=37 id=V_DetailedDeviceStatus

data type: Array[5] of 3-octet OctetString (subindex access not supported)
access rights: ro
dynamic

octet 0 1 2 3 4 5 6 7
bit offset 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56
subindex 1 1 1 2 2 2 3 3

octet 8 9 10 11 12 13 14  
bit offset 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 3 4 4 4 5 5 5  

Standard Variable "Process Data Input" index=40 id=V_ProcessDataInput

data type: see ProcessDataIn!
access rights: ro
dynamic

Variable "Teach-In Status" index=59 id=V_TCH_IN_STATUS

data type: 8-bit Record
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 6 Boolean false = Not taught or not successful, true = Successfully taught Setpoint Value SP2 Teach Flag
2 4 Boolean false = Not taught or not successful, true = Successfully taught Setpoint Value SP1 Teach Flag
3 0 4-bit UInteger 0 = Idle, 1 = SP1 successfully taught, 2 = SP2 successfully taught, 7 = Error Teach State
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / 1 / / / / / / 2 3
element bit         3 2 1 0

Variable "Setpoints" index=60 id=V_BDC1

data type: 32-bit Record
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit UInteger 5250..60000 60000 Setpoint Value SP1 Value of far setpoint
2 0 16-bit UInteger 5000..59750 5000 Setpoint Value SP2 Value of near setpoint

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Configuration" index=61 id=V_BDC1_CONFIG

data type: 32-bit Record
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = Not Inverted Switching, 1 = Inverted Switching Logic The behaviour of the switching output can be inverted
2 16 8-bit UInteger 3 = Two Point Mode, 128 = Window Mode 128 Mode Window Mode: The sensor changes the output state between the switching points SP1 and SP2 Two Point Mode: The switching points SP1 and SP2 define the hysteresis range

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 / / / / / / / / / / / /  
element bit 7 - 0 7 - 0      

Variable "Setpoints" index=62 id=V_BDC2

data type: 32-bit Record
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit UInteger 5250..60000 60000 Setpoint Value SP1 Value of far setpoint
2 0 16-bit UInteger 5000..59750 5000 Setpoint Value SP2 Value of near setpoint

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Configuration" index=63 id=V_BDC2_config

data type: 32-bit Record
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = Not Inverted Switching, 1 = Inverted Switching Logic The behaviour of the switching output can be inverted
2 16 8-bit UInteger 3 = Two Point Mode, 128 = Window Mode 128 Mode Window Mode: The sensor changes the output state between the switching points SP1 and SP2 Two Point Mode: The switching points SP1 and SP2 define the hysteresis range

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 / / / / / / / / / / / /  
element bit 7 - 0 7 - 0      

Variable "Operating Mode" index=80 id=V_OPERATING_MODE

description: Standard mode: The sensor operates as diffuse Multiplex mode: Allocation of an address to run with additional sensors Synchronization mode: Synchronized sensor network Enable mode: Sensor remote enabling Opposed mode: Sensor is emitter or receiver
data type: 8-bit UInteger
allowed values: 0 = Standard Mode, 1 = Multiplex Mode, 2 = Synchronization Mode, 3 = Enable Mode, 4 = Opposed Mode
default value: 0
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Output 2 Configuration" index=82 id=V_OUT2

description: Selection of output function in current, voltage or switching
data type: 8-bit UInteger
allowed values: 0 = Current Output, 1 = Voltage Output, 2 = Switching Output
default value: 0
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "PNP/NPN Switch Selection" index=83 id=V_PNP_NPN

description: Selection of switching behaviour in p or n type
data type: 8-bit UInteger
allowed values: 0 = PNP, 1 = NPN
default value: 0
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Error Behavior" index=86 id=V_ERROR_SWITCH1

description: In case of failure the switching output can be set to open or closed
data type: 8-bit UInteger
allowed values: 0 = Open, 1 = Closed
default value: 0
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Error Behavior" index=87 id=V_ERROR_SWITCH2

description: In case of failure the switching output can be set to open or closed
data type: 8-bit UInteger
allowed values: 0 = Open, 1 = Closed
default value: 0
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Teach Time Lock 300s" index=88 id=V_TEACH300S_LOCK

description: Automatically 300 s teach lock can be disabled or enabled
data type: 8-bit UInteger
allowed values: 0 = On, 1 = Off
default value: 0
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Analog Starting Point" index=96 id=V_ASP

description: Near window limit
data type: 16-bit UInteger
allowed values: 5000..57500
default value: 5000
access rights: rw
excluded from data storage

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Analog End Point" index=97 id=V_AEP

description: Far windown limit
data type: 16-bit UInteger
allowed values: 7500..60000
default value: 60000
access rights: rw
excluded from data storage

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Logic" index=98 id=V_ANALOG_LOGIC

description: Selection of positiv or negativ analog slope
data type: 8-bit UInteger
allowed values: 0 = Rising Straight Line, 1 = Falling Straight Line
default value: 0
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Mode" index=99 id=V_CURRENT_MODE

description: Adjustment of current output 4...20 mA or 0...20 mA
data type: 8-bit UInteger
allowed values: 0 = 4...20mA, 1 = 0...20mA
default value: 0
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Mode" index=101 id=V_VOLTAGE_MODE

description: Adjustment of voltage output 0...10 V, 0...5 V or 1...6 V
data type: 8-bit UInteger
allowed values: 0 = 0...10V, 1 = 0...5V, 2 = 1...6V
default value: 0
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Temperature Compensation" index=112 id=V_TEMPERATURE_COMPENSATION

description: Temperature compensation via internally measured temperature or externally defined temperature
data type: 8-bit UInteger
allowed values: 0 = Internal, 1 = External
default value: 0
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Temperature Value For External Temperature Compensation" index=113 id=V_EXTERNAL_TEMPERATURE

description: Value of externally defined temperature that is used for compensation if external temperature compensation is selected
data type: 16-bit Integer
allowed values: -300..850
default value: 250
access rights: rw
excluded from data storage

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Unit For Temperature Value" index=114 id=V_TEMPERATURE_UNIT

description: The unit of temperature can be changed between °C and °F
data type: 8-bit UInteger
allowed values: 0 = °C, 1 = °F
default value: 0
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Multiplex Mode Address" index=116 id=V_MUX_ADDRESS

description: In Multiplex Mode every connected sensor is assigned to an own adress to activate it in a time slice
data type: 8-bit UInteger
allowed values: 0..9
default value: 0
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Internal Temperature Value" index=120 id=V_INTERNAL_TEMPERATURE

description: Internally measured value of ambient temperature that is used for compensation if internal temperature compensation is selected
data type: 16-bit Integer
allowed values: -300..850
access rights: ro
dynamic

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Signal Strength Indication via LED" index=121 id=V_SSI_ENABLE

description: The LED shows the received signal strength
data type: 8-bit UInteger
allowed values: 0 = Off, 1 = On
default value: 0
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Signal Strenth Indication Value" index=122 id=V_SSI_VALUE

description: Value of signal strength
data type: 8-bit UInteger
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

ErrorTypes

CodeAdditional codeNameDescription
128 (0x80)0 (0x00)Device application error - no detailsService has been refused by the device application and no detailed information of the incident is available
128 (0x80)17 (0x11)Index not availableAccess occurs to a not existing index
128 (0x80)18 (0x12)Subindex not availableAccess occurs to a not existing subindex
128 (0x80)35 (0x23)Access deniedWrite access on a read-only parameter
128 (0x80)48 (0x30)Parameter value out of rangeWritten parameter value is outside its permitted value range
128 (0x80)51 (0x33)Parameter length overrunWritten parameter length is above its predefined length
128 (0x80)52 (0x34)Parameter length underrunWritten parameter length is below its predefined length
128 (0x80)53 (0x35)Function not availableWritten command is not supported by the device application
128 (0x80)54 (0x36)Function temporarily unavailableWritten command is not available due to the current state of the device application
128 (0x80)64 (0x40)Invalid parameter setWritten single parameter collides with other actual parameter settings
128 (0x80)65 (0x41)Inconsistent parameter setParameter inconsistencies were found at the end of block parameter transfer, device plausibility check failed

Events

CodeTypeNameDescription
30480 (0x7710)ErrorShort circuitCheck installation
35856 (0x8c10)WarningProcess variable range over-runProcess data uncertain
36010 (0x8caa)ErrorStorage ErrorEeprom uninitialized, erroneous or maximum number of write cycles reached

Observer Menus

Identification Menu
Identification
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_SerialNumber
V_FirmwareRevision
V_ApplicationSpecificTag, ro

Observation Menu
Observation
V_ProcessDataInput.1 * 0.2 + 0 mm, ro Dec.1
V_ProcessDataInput.2, ro

Diagnosis Menu
Diagnostics
V_DetailedDeviceStatus
V_DeviceStatus
Signal Strength Indication
V_SSI_ENABLE
V_SSI_VALUE * 0.78125 + 0 %, Dec.0

Maintenance Menus

Identification Menu
Identification
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_SerialNumber
V_FirmwareRevision
V_ApplicationSpecificTag

Parameter Menu
Device
General Settings
V_DeviceAccessLocks.Parameter (write) Access Lock
V_SystemCommand, Button:=128
V_SystemCommand, Button:=130
V_OPERATING_MODE
If V_OPERATING_MODE = 0:
Settings
Output 1
V_BDC1.Setpoint Value SP1 * 0.1 + 0 mm, Dec
V_BDC1.Setpoint Value SP2 * 0.1 + 0 mm, Dec
V_BDC1_CONFIG.Logic
V_PNP_NPN
V_ERROR_SWITCH1
V_BDC1_CONFIG.Mode
Teach Output 1
V_TCH_IN_STATUS.Teach State
V_SystemCommand, Button:=75
V_TCH_IN_STATUS.Setpoint Value SP1 Teach Flag
V_SystemCommand, Button:=76
V_TCH_IN_STATUS.Setpoint Value SP2 Teach Flag
V_SystemCommand, Button:=79
V_OUT2
If V_OUT2 = 0:
Output 2
V_ASP * 0.1 + 0 mm, Dec.1
V_AEP * 0.1 + 0 mm, Dec.1
V_ANALOG_LOGIC
V_CURRENT_MODE
If V_OUT2 = 1:
Output 2
V_ASP * 0.1 + 0 mm, Dec.1
V_AEP * 0.1 + 0 mm, Dec.1
V_ANALOG_LOGIC
V_VOLTAGE_MODE
If V_OUT2 = 2:
Output 2
V_BDC2.Setpoint Value SP1 * 0.1 + 0 mm, Dec
V_BDC2.Setpoint Value SP2 * 0.1 + 0 mm, Dec
V_BDC2_config.Logic
V_PNP_NPN
V_ERROR_SWITCH2
V_BDC2_config.Mode
Teach Lock
V_TEACH300S_LOCK
V_DeviceAccessLocks.Local Parameterization Lock
If V_OPERATING_MODE = 1:
Settings
Output 1
V_BDC1.Setpoint Value SP1 * 0.1 + 0 mm, Dec
V_BDC1.Setpoint Value SP2 * 0.1 + 0 mm, Dec
V_BDC1_CONFIG.Logic
V_PNP_NPN
V_ERROR_SWITCH1
V_BDC1_CONFIG.Mode
Teach Output 1
V_TCH_IN_STATUS.Teach State
V_SystemCommand, Button:=75
V_TCH_IN_STATUS.Setpoint Value SP1 Teach Flag
V_SystemCommand, Button:=76
V_TCH_IN_STATUS.Setpoint Value SP2 Teach Flag
V_SystemCommand, Button:=79
Multiplex Address
V_MUX_ADDRESS
V_OUT2
If V_OUT2 = 0:
Output 2
V_ASP * 0.1 + 0 mm, Dec.1
V_AEP * 0.1 + 0 mm, Dec.1
V_ANALOG_LOGIC
V_CURRENT_MODE
If V_OUT2 = 1:
Output 2
V_ASP * 0.1 + 0 mm, Dec.1
V_AEP * 0.1 + 0 mm, Dec.1
V_ANALOG_LOGIC
V_VOLTAGE_MODE
If V_OUT2 = 2:
Output 2
V_BDC2.Setpoint Value SP1 * 0.1 + 0 mm, Dec
V_BDC2.Setpoint Value SP2 * 0.1 + 0 mm, Dec
V_BDC2_config.Logic
V_PNP_NPN
V_ERROR_SWITCH2
V_BDC2_config.Mode
If V_OPERATING_MODE = 2:
Settings
Output 1
V_BDC1.Setpoint Value SP1 * 0.1 + 0 mm, Dec
V_BDC1.Setpoint Value SP2 * 0.1 + 0 mm, Dec
V_BDC1_CONFIG.Logic
V_PNP_NPN
V_ERROR_SWITCH1
V_BDC1_CONFIG.Mode
Teach Output 1
V_TCH_IN_STATUS.Teach State
V_SystemCommand, Button:=75
V_TCH_IN_STATUS.Setpoint Value SP1 Teach Flag
V_SystemCommand, Button:=76
V_TCH_IN_STATUS.Setpoint Value SP2 Teach Flag
V_SystemCommand, Button:=79
V_OUT2
If V_OUT2 = 0:
Output 2
V_ASP * 0.1 + 0 mm, Dec.1
V_AEP * 0.1 + 0 mm, Dec.1
V_ANALOG_LOGIC
V_CURRENT_MODE
If V_OUT2 = 1:
Output 2
V_ASP * 0.1 + 0 mm, Dec.1
V_AEP * 0.1 + 0 mm, Dec.1
V_ANALOG_LOGIC
V_VOLTAGE_MODE
If V_OUT2 = 2:
Output 2
V_BDC2.Setpoint Value SP1 * 0.1 + 0 mm, Dec
V_BDC2.Setpoint Value SP2 * 0.1 + 0 mm, Dec
V_BDC2_config.Logic
V_PNP_NPN
V_ERROR_SWITCH2
V_BDC2_config.Mode
If V_OPERATING_MODE = 3:
Settings
Output 1
V_BDC1.Setpoint Value SP1 * 0.1 + 0 mm, Dec
V_BDC1.Setpoint Value SP2 * 0.1 + 0 mm, Dec
V_BDC1_CONFIG.Logic
V_PNP_NPN
V_ERROR_SWITCH1
V_BDC1_CONFIG.Mode
Teach Output 1
V_TCH_IN_STATUS.Teach State
V_SystemCommand, Button:=75
V_TCH_IN_STATUS.Setpoint Value SP1 Teach Flag
V_SystemCommand, Button:=76
V_TCH_IN_STATUS.Setpoint Value SP2 Teach Flag
V_SystemCommand, Button:=79
V_OUT2
If V_OUT2 = 0:
Output 2
V_ASP * 0.1 + 0 mm, Dec.1
V_AEP * 0.1 + 0 mm, Dec.1
V_ANALOG_LOGIC
V_CURRENT_MODE
If V_OUT2 = 1:
Output 2
V_ASP * 0.1 + 0 mm, Dec.1
V_AEP * 0.1 + 0 mm, Dec.1
V_ANALOG_LOGIC
V_VOLTAGE_MODE
If V_OUT2 = 2:
Output 2
V_BDC2.Setpoint Value SP1 * 0.1 + 0 mm, Dec
V_BDC2.Setpoint Value SP2 * 0.1 + 0 mm, Dec
V_BDC2_config.Logic
V_PNP_NPN
V_ERROR_SWITCH2
V_BDC2_config.Mode
Teach Lock
V_TEACH300S_LOCK
V_DeviceAccessLocks.Local Parameterization Lock
If V_OPERATING_MODE = 4:
Settings
Output 1
V_PNP_NPN, rw
Temperature
General Temperature Settings
V_TEMPERATURE_COMPENSATION
V_TEMPERATURE_UNIT
If V_TEMPERATURE_UNIT = 0:
Temperature Values
V_INTERNAL_TEMPERATURE * 0.1 + 0 °C, Dec.1
V_EXTERNAL_TEMPERATURE * 0.1 + 0 °C, Dec.1
If V_TEMPERATURE_UNIT = 1:
Temperature Values
V_INTERNAL_TEMPERATURE * 0.18 + 32 °F, Dec.1
V_EXTERNAL_TEMPERATURE * 0.18 + 32 °F, Dec.1

Observation Menu
Observation
V_ProcessDataInput.1 * 0.2 + 0 mm, ro Dec.1
V_ProcessDataInput.2, ro

Diagnosis Menu
Diagnostics
V_DetailedDeviceStatus
V_DeviceStatus
Signal Strength Indication
V_SSI_ENABLE
V_SSI_VALUE * 0.78125 + 0 %, Dec.0

Specialist Menus

Identification Menu
Identification
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_SerialNumber
V_FirmwareRevision
V_ApplicationSpecificTag

Parameter Menu
Device
General Settings
V_DeviceAccessLocks.Parameter (write) Access Lock
V_SystemCommand, Button:=128
V_SystemCommand, Button:=130
V_OPERATING_MODE
If V_OPERATING_MODE = 0:
Settings
Output 1
V_BDC1.Setpoint Value SP1 * 0.1 + 0 mm, Dec
V_BDC1.Setpoint Value SP2 * 0.1 + 0 mm, Dec
V_BDC1_CONFIG.Logic
V_PNP_NPN
V_ERROR_SWITCH1
V_BDC1_CONFIG.Mode
Teach Output 1
V_TCH_IN_STATUS.Teach State
V_SystemCommand, Button:=75
V_TCH_IN_STATUS.Setpoint Value SP1 Teach Flag
V_SystemCommand, Button:=76
V_TCH_IN_STATUS.Setpoint Value SP2 Teach Flag
V_SystemCommand, Button:=79
V_OUT2
If V_OUT2 = 0:
Output 2
V_ASP * 0.1 + 0 mm, Dec.1
V_AEP * 0.1 + 0 mm, Dec.1
V_ANALOG_LOGIC
V_CURRENT_MODE
If V_OUT2 = 1:
Output 2
V_ASP * 0.1 + 0 mm, Dec.1
V_AEP * 0.1 + 0 mm, Dec.1
V_ANALOG_LOGIC
V_VOLTAGE_MODE
If V_OUT2 = 2:
Output 2
V_BDC2.Setpoint Value SP1 * 0.1 + 0 mm, Dec
V_BDC2.Setpoint Value SP2 * 0.1 + 0 mm, Dec
V_BDC2_config.Logic
V_PNP_NPN
V_ERROR_SWITCH2
V_BDC2_config.Mode
Teach Lock
V_TEACH300S_LOCK
V_DeviceAccessLocks.Local Parameterization Lock
If V_OPERATING_MODE = 1:
Settings
Output 1
V_BDC1.Setpoint Value SP1 * 0.1 + 0 mm, Dec
V_BDC1.Setpoint Value SP2 * 0.1 + 0 mm, Dec
V_BDC1_CONFIG.Logic
V_PNP_NPN
V_ERROR_SWITCH1
V_BDC1_CONFIG.Mode
Teach Output 1
V_TCH_IN_STATUS.Teach State
V_SystemCommand, Button:=75
V_TCH_IN_STATUS.Setpoint Value SP1 Teach Flag
V_SystemCommand, Button:=76
V_TCH_IN_STATUS.Setpoint Value SP2 Teach Flag
V_SystemCommand, Button:=79
Multiplex Address
V_MUX_ADDRESS
V_OUT2
If V_OUT2 = 0:
Output 2
V_ASP * 0.1 + 0 mm, Dec.1
V_AEP * 0.1 + 0 mm, Dec.1
V_ANALOG_LOGIC
V_CURRENT_MODE
If V_OUT2 = 1:
Output 2
V_ASP * 0.1 + 0 mm, Dec.1
V_AEP * 0.1 + 0 mm, Dec.1
V_ANALOG_LOGIC
V_VOLTAGE_MODE
If V_OUT2 = 2:
Output 2
V_BDC2.Setpoint Value SP1 * 0.1 + 0 mm, Dec
V_BDC2.Setpoint Value SP2 * 0.1 + 0 mm, Dec
V_BDC2_config.Logic
V_PNP_NPN
V_ERROR_SWITCH2
V_BDC2_config.Mode
If V_OPERATING_MODE = 2:
Settings
Output 1
V_BDC1.Setpoint Value SP1 * 0.1 + 0 mm, Dec
V_BDC1.Setpoint Value SP2 * 0.1 + 0 mm, Dec
V_BDC1_CONFIG.Logic
V_PNP_NPN
V_ERROR_SWITCH1
V_BDC1_CONFIG.Mode
Teach Output 1
V_TCH_IN_STATUS.Teach State
V_SystemCommand, Button:=75
V_TCH_IN_STATUS.Setpoint Value SP1 Teach Flag
V_SystemCommand, Button:=76
V_TCH_IN_STATUS.Setpoint Value SP2 Teach Flag
V_SystemCommand, Button:=79
V_OUT2
If V_OUT2 = 0:
Output 2
V_ASP * 0.1 + 0 mm, Dec.1
V_AEP * 0.1 + 0 mm, Dec.1
V_ANALOG_LOGIC
V_CURRENT_MODE
If V_OUT2 = 1:
Output 2
V_ASP * 0.1 + 0 mm, Dec.1
V_AEP * 0.1 + 0 mm, Dec.1
V_ANALOG_LOGIC
V_VOLTAGE_MODE
If V_OUT2 = 2:
Output 2
V_BDC2.Setpoint Value SP1 * 0.1 + 0 mm, Dec
V_BDC2.Setpoint Value SP2 * 0.1 + 0 mm, Dec
V_BDC2_config.Logic
V_PNP_NPN
V_ERROR_SWITCH2
V_BDC2_config.Mode
If V_OPERATING_MODE = 3:
Settings
Output 1
V_BDC1.Setpoint Value SP1 * 0.1 + 0 mm, Dec
V_BDC1.Setpoint Value SP2 * 0.1 + 0 mm, Dec
V_BDC1_CONFIG.Logic
V_PNP_NPN
V_ERROR_SWITCH1
V_BDC1_CONFIG.Mode
Teach Output 1
V_TCH_IN_STATUS.Teach State
V_SystemCommand, Button:=75
V_TCH_IN_STATUS.Setpoint Value SP1 Teach Flag
V_SystemCommand, Button:=76
V_TCH_IN_STATUS.Setpoint Value SP2 Teach Flag
V_SystemCommand, Button:=79
V_OUT2
If V_OUT2 = 0:
Output 2
V_ASP * 0.1 + 0 mm, Dec.1
V_AEP * 0.1 + 0 mm, Dec.1
V_ANALOG_LOGIC
V_CURRENT_MODE
If V_OUT2 = 1:
Output 2
V_ASP * 0.1 + 0 mm, Dec.1
V_AEP * 0.1 + 0 mm, Dec.1
V_ANALOG_LOGIC
V_VOLTAGE_MODE
If V_OUT2 = 2:
Output 2
V_BDC2.Setpoint Value SP1 * 0.1 + 0 mm, Dec
V_BDC2.Setpoint Value SP2 * 0.1 + 0 mm, Dec
V_BDC2_config.Logic
V_PNP_NPN
V_ERROR_SWITCH2
V_BDC2_config.Mode
Teach Lock
V_TEACH300S_LOCK
V_DeviceAccessLocks.Local Parameterization Lock
If V_OPERATING_MODE = 4:
Settings
Output 1
V_PNP_NPN, rw
Temperature
General Temperature Settings
V_TEMPERATURE_COMPENSATION
V_TEMPERATURE_UNIT
If V_TEMPERATURE_UNIT = 0:
Temperature Values
V_INTERNAL_TEMPERATURE * 0.1 + 0 °C, Dec.1
V_EXTERNAL_TEMPERATURE * 0.1 + 0 °C, Dec.1
If V_TEMPERATURE_UNIT = 1:
Temperature Values
V_INTERNAL_TEMPERATURE * 0.18 + 32 °F, Dec.1
V_EXTERNAL_TEMPERATURE * 0.18 + 32 °F, Dec.1

Observation Menu
Observation
V_ProcessDataInput.1 * 0.2 + 0 mm, ro Dec.1
V_ProcessDataInput.2, ro

Diagnosis Menu
Diagnostics
V_DetailedDeviceStatus
V_DeviceStatus
Signal Strength Indication
V_SSI_ENABLE
V_SSI_VALUE * 0.78125 + 0 %, Dec.0

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.